Solenoid valve, NEV, 2.178 m³/h
061N2011
Packing format: Industrial pack, Quantity per packing format: 40
061N2011
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 2.548 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Kv value [m³/h] | 2.178 m³/h |
| Material Description | NEV Solenoid Valve 1204DXF I/40 |
| Max. Working Pressure [psig] | 450 psig |
| Packing format | Industrial pack |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | NEV |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22/R407CR404AR407C |
| SCIP dossier no. | 69373b8b-09ff-4773-885b-0c2750a14e77 |
| SCIP dossier product name | Solenoid valve body |
| Serviceable | No |
| Type designation | NEV-1204DXF |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.32 Kilogram |
| Net weight | 0.284 Kilogram |
| Volume | 1.4 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428269605 |
| Proposition 65 | Cancer and Reproductive Harm |