Solenoid valve, EVU 2, Solder, ODF, 1/4 in, Function: NC
032F8244
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
032F8244
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 9.0 mm |
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -40 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | UAURcURus |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | Yes |
| Coil connection | US 0.25 in Spade |
| Coil fastening | Clip-on |
| Coil type | AY120C |
| Contains batteries | No |
| Cv value [gal/min] | 0.230 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Electrical connection | US Spade |
| Electrical connection size | 0.25 in |
| Electrical connector | 2 x spades |
| Enclosure rating IP | IP00 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Frequency [Hz] | 50/60 Hz |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/4 in |
| Kv value [m³/h] | 0.200 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVU2 Valve ODF-ODF 1/4 AY120C I-pack40 |
| Max. Working Pressure [bar] | 70.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 1015 psig |
| Medium temp. range note | Defrost max. 130ºC/265ºF |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/4 in |
| Packing format | Industrial pack |
| Power consumption [W] 50Hz | 8.0 W |
| Power consumption [W] 60Hz | 8.0 W |
| Power consumption 50Hz [VA] | 16.0 VA |
| Power consumption 60Hz [VA] | 16.0 VA |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVU 2 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1233zd(E)R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
| SCIP dossier no. | ea5d532d-b171-4661-b0cd-f6cd93d69116 |
| SCIP dossier product name | EVU 1-8 |
| Supply voltage [V] AC [max] | 120 V |
| Supply voltage [V] AC [min] | 110 V |
| Supply voltage 50Hz Max [V] | 120 V |
| Supply voltage 50Hz Min [V] | 110 V |
| Supply voltage 60Hz Min [V] | 110 V |
| Type designation | Solenoid valve, Solder |
| UL approval file name | MH29671 |
| UL approved refrigerants | R1233zd(E)R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR744 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 198.586 Gram |
| Net weight | 176 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255091851 |
| Proposition 65 | Cancer and Reproductive Harm |