Solenoid valve, EVU 3, Solder, ODF, 3/8 in, Function: NC
032F8176
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
032F8176
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 9.0 mm |
| Ambient temperature | -40 - Coil dependent |
| Approval | EACUAUR |
| China RoHS compliance | Yes with exemptions |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.400 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Kv value [m³/h] | 0.300 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVU3 Valve ODF-ODF 3/8-3/8in I-pack 40 |
| Max. Working Pressure [bar] | 70.0 bar |
| Max. Working Pressure [psig] | 1015 psig |
| Medium temp. range note | Defrost max. 130ºC/265ºF |
| Medium temperature range [°C] [max] | 105 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.020 bar |
| MOPD[bar/psi] | Coil Dependent |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Industrial pack |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVU 3 |
| Quantity per packing format | 40 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR22/R407CR23R290R32R404A/R507AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR513BR515AR515BR516AR600R600aR744 |
| SCIP dossier no. | ea5d532d-b171-4661-b0cd-f6cd93d69116 |
| SCIP dossier product name | EVU 1-8 |
| Serviceable | No |
| Type designation | Solenoid valve, Solder |
| UL approved refrigerants | R1233zd(E)R134aR22R23R290R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR516AR744 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.101 Kilogram |
| Net weight | 0.06 Kilogram |
| Volume | 0.281 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428287463 |
| Proposition 65 | Cancer and Reproductive Harm |