Solenoid valve, EVRP 10
032F8223
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
032F8223
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - 50 °C |
| Ambient temperature range [°F] [max] | 120 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | EAC |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 1.750 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/2 in |
| Kv value [m³/h] | 1.500 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVRP 10 puls.valve (gas) with threads M4 |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 652 psig |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 10W AC | 21 bar |
| Medium temperature range [°C] [max] | 120 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.050 bar |
| MOPD[bar/psi] | 21 bar |
| Orifice size [mm] | 10.00 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRP 10 |
| Quantity per packing format | 20 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R404AR410A |
| SCIP dossier no. | d3b547cd-7b14-4946-b44d-c602e5aa4445 |
| SCIP dossier product name | EVRP |
| Serviceable | Solenoid valve spare parts |
| Type designation | Solenoid valve, Solder |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.304 Kilogram |
| Net weight | 0.279 Kilogram |
| Volume | 0.759 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428472456 |
| Proposition 65 | Cancer and Reproductive Harm |