Electric expansion valve, EVRP 3
032F4023
Function: NC, Inlet connection type: Solder, ODM, Outlet connection type: Solder, ODM
032F4023
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - Coil dependent |
| Approval | C UL US LISTEDEACUA |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.300 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODM |
| Inlet size [in] | 5/8 in |
| Kv value [m³/h] | 0.260 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVRP 3.0 Valve ODM-ODM 5/8in I-pack 32 |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| MaxOPD[bar] 10W AC | 21 bar |
| MaxOPD[psi] 14W AC | 300 psi |
| Medium temperature range [°C] [max] | 60 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 140 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.000 bar |
| MOPD[bar/psi] | Liquid |
| Orifice size [mm] | 3.00 mm |
| Outlet connection type | Solder, ODM |
| Outlet size [in] | 5/8 in |
| Packing format | Industrial pack |
| Product accessories | No |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | EVRP 3 |
| Quantity per packing format | 32 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22/R407CR23R404A/R507AR407AR410AR513AR515B |
| SCIP dossier no. | d3b547cd-7b14-4946-b44d-c602e5aa4445 |
| SCIP dossier product name | EVRP |
| Serviceable | No |
| Type designation | Pulsating liquid injection |
| UL approved refrigerants | R134aR22R23R404AR407AR407CR410AR507A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.344 Kilogram |
| Net weight | 0.312 Kilogram |
| Volume | 0.702 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422159025 |
| Proposition 65 | Cancer and Reproductive Harm |