
Solenoid valve, EVR 32, 1 5/8 in, 16 m³/h, Function: NC
042H1104
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Body material: Brass, Max. Working Pressure [bar]: 32, Manual operation option: No, Packing format: Single pack, Quantity per packing format: 1
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVR
042H1104
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - 80 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | EACLLC CDC TYSK |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 18.500 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1 5/8 in |
| Kv value [m³/h] | 16.000 m³/h |
| Manual operation option | No |
| Material Description | EVR 32 Valve ODF-ODF 1 5/8in Singlep. |
| Max. Working Pressure [bar] | 32.0 bar |
| Max. Working Pressure [psig] | 460 psig |
| MaxOPD[bar] 10W AC | 21 bar |
| MaxOPD[bar] 20W DC | 14 bar |
Characteristic | Value |
|---|---|
| Medium temp. range note | Defrost max 130°C/265°F |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.200 bar |
| Orifice size [mm] | 22.23 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1 5/8 in |
| Packing format | Single pack |
| Parts Program name | EVR |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVR 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R125R134aR22R404AR407AR407CR407FR410AR448AR449AR450AR452AR507AR513A |
| SCIP dossier no. | b1fcc0e0-938a-4197-8f95-3ae563de80cc |
| SCIP dossier product name | EVR 32-40 |
| Serviceable | Solenoid valve spare parts |
| Type designation | Solenoid valve, Solder |
| Valve operation | Servo-piston |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.638 Kilogram |
| Net weight | 4.42 Kilogram |
| Volume | 8.527 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422161547 |
| Proposition 65 | Cancer and Reproductive Harm |