
Solenoid valve, EVR 18, 7/8 in, 3.9 m³/h, Function: NC
032L3085
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Body material: Brass, Max. Working Pressure [bar]: 45.2, Manual operation option: Yes, Packing format: Multi pack, Quantity per packing format: 6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVR
032L3085
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - 80 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | EACLLC CDC EURO-TYSKUL |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 4.500 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 7/8 in |
| Kv value [m³/h] | 3.900 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | Yes |
| Material Description | EVR 18 valve ODF-ODF 7/8in multi 6 - ERP |
| Max. Working Pressure [bar] | 45.2 bar |
| Max. Working Pressure [psig] | 655 psig |
| MaxOPD[bar] 10W AC | 38 bar |
| MaxOPD[bar] 20W DC | 20 bar |
| MaxOPD[bar] coil BJ/BX | 38 bar |
| MaxOPD[psi] 10W AC | 550 psi |
| MaxOPD[psi] 20W DC | 290 psi |
Characteristic | Value |
|---|---|
| MaxOPD[psi] coil BJ/BX | 550 psi |
| Medium temp. range note | Defrost max 130°C/265°F |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.030 bar |
| MinODP [psi] | 0.440 psi |
| MOPD[bar/psi] | Coil Dependent |
| Orifice size [mm] | 15.00 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 7/8 in |
| Packing format | Multi pack |
| Parts Program name | EVR |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVR 18 |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR22R290R32R404AR407AR407CR407FR407HR410AR413AR417AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR512AR513AR513BR515AR515BR516AR600R600a |
| SCIP dossier no. | 95debbe1-872f-4331-8148-b4a92f85f8c0 |
| SCIP dossier product name | EVR 10-22 |
| Serviceable | Solenoid valve spare parts |
| Type designation | Solenoid valve, Solder |
| UL approved refrigerants | R125R134aR22R404AR407AR407CR407FR407HR410AR417AR422AR422BR422DR438AR442AR447BR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515B |
| UL mark | Yes |
| Valve operation | Servo-diaphragm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.7 Kilogram |
| Net weight | 0.7 Kilogram |
| Volume | 3.249 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428675611 |
| Proposition 65 | Cancer and Reproductive Harm |