Danfoss logo
EVR2_3_NC_032F1204, 032F811831, 032F811931

Solenoid valve, EVR 3, 6 mm, 0.27 m³/h, Function: NC

032G1012

Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Body material: Brass, Max. Working Pressure [bar]: 45.2, Manual operation option: No, Packing format: Industrial pack, Quantity per packing format: 25
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVR

Product specifications

Characteristic
Value
Actuator system [mm]13.5 mm
Ambient temperature-40 - Coil dependent
ApprovalLLC CDC TYSK
Body materialBrass
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
CoilNo
Contains batteriesNo
Cv value [gal/min]0.310 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
FunctionNC
Inlet connection typeSolder, ODF
Inlet size [mm]6.00 mm
Kv value [m³/h]0.270 m³/h
Manual operation optionNo
Material DescriptionEVR 3 Valve ODF-ODF 6mm I-pack 25
Matr grp for sales restrictionFlammable agreement B (RC,CC)
Max. Working Pressure [bar]45.2 bar
Max. Working Pressure [psig]655 psig
MaxOPD[bar] 10W AC38 bar
MaxOPD[psi] 10W AC550 psi
Medium temp. range noteDefrost max 130°C/265°F
Characteristic
Value
Medium temperature range [°C] [max]105 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]221 °F
Medium temperature range [°F] [min]-40 °F
MinODP [bar]0.000 bar
MOPD[bar/psi]Coil Dependent
MWP [bar] PED compliant49 bar
Orifice size [mm]3.30 mm
Outlet connection typeSolder, ODF
Outlet size [mm]6.00 mm
Packing formatIndustrial pack
Parts Program nameEVR
Product accessoriesSolenoid valve accessories
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEVR 3
Quantity per packing format25 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234yfR1234ze(E)R125R134aR152aR22R290R32R404AR407AR407CR407FR407HR410AR413AR417AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR512AR513AR513BR515AR515BR516AR600R600a
SCIP dossier no.52f475eb-6026-442a-932e-863e4660eac8
ServiceableSolenoid valve spare parts
Type designationSolenoid valve, Solder
Valve operationDirect

General specifications

Characteristic
Value
Gross weight0.178 Kilogram
Net weight0.164 Kilogram
Characteristic
Value
Volume0.481 Liter
EAN/UPC5702428443807