
Solenoid valve, EVR 3, Solder, ODF, 3/8 in, 0.27 m³/h, Function: NC
032G1003
Body material: Brass, Medium temperature range [°C]: -40 - 105, Max. Working Pressure [bar]: 35, Manual operation option: No, Packing format: Multi pack, Quantity per packing format: 24
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVR
032G1003
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - Coil dependent |
| Approval | EACLLC CDC TYSK |
| Body material | Brass |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.310 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Kv value [m³/h] | 0.270 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVR 3 Valve ODF-ODF 3/8in Multi 24 |
| Matr grp for sales restriction | Flammable agreement B (RC,CC) |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 500 psig |
| MaxOPD[bar] 10W AC | 38 bar |
| MaxOPD[psi] 10W AC | 550 psi |
Characteristic | Value |
|---|---|
| Medium temp. range note | Defrost max 130°C/265°F |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.000 bar |
| MOPD[bar/psi] | Coil Dependent |
| Orifice size [mm] | 3.30 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
| Parts Program name | EVR |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVR 3 |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR22R290R32R404AR407AR407CR407FR407HR410AR413AR417AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR512AR513AR513BR515AR515BR516AR600R600a |
| SCIP dossier no. | 52f475eb-6026-442a-932e-863e4660eac8 |
| Serviceable | Solenoid valve spare parts |
| Type designation | Solenoid valve, Solder |
| Valve operation | Direct |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.229 Kilogram |
| Net weight | 0.172 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.897 Liter |
| EAN/UPC | 5702428064439 |