Solenoid valve, EVO 102
032L8077
Function: NC, Inlet connection type: Flare, Outlet connection type: Flare
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 13.5 mm |
Ambient temperature | -40 - 80 °C |
Ambient temperature range [°F] [max] | 175 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval | EAC |
China RoHS compliance | Out of scope |
Coil | Yes |
Coil connection | Cap |
Coil type | BE230AS |
Cv value [gal/min] | 1.15 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Enclosure rating IP | IP20 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Frequency [Hz] | 50 Hz |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Flare |
Inlet size [in] | 1/2 in |
Inlet size [mm] | 12.00 mm |
Kv value [m³/h] | 1.00 m³/h |
Lubricants compatibility | ABMOPAGPAOPOEPVE |
Manual operation option | No |
Material Description | EVO 102 Valve Flare 1/2in Multi 12 |
Max. Working Pressure [bar] | 45.2 bar |
Max. Working Pressure [psig] | 655 psig |
MaxOPD[bar] 10W AC | 38 bar |
MaxOPD[bar] coil BJ/BX | 38 bar |
MaxOPD[psi] 10W AC | 550 psi |
MaxOPD[psi] coil BJ/BX | 550 psi |
Medium temperature range [°C] [max] | 105 °C |
Characteristic | Value |
---|---|
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.030 bar |
MinODP [psi] | 0.440 psi |
MOPD[bar/psi] | Coil Dependend |
Orifice size [mm] | 6.00 mm |
Outlet connection type | Flare |
Outlet size [in] | 1/2 in |
Outlet size [mm] | 12.00 mm |
Packing format | Multi pack |
Parts Program name | EVO |
Power consumption | 11-12 W |
Power consumption [W] 50Hz | 12.0 W |
Product accessories | No |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Product Type | EVO 102 |
Quantity per packing format | 12 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R1234yfR1234ze(E)R125R134aR152aR22R22/R407CR23R290R32R404AR404A/R507AR407AR407CR407FR410AR448AR449AR450AR452AR507AR600a |
SCIP dossier no. | 52f475eb-6026-442a-932e-863e4660eac8 |
SCIP dossier product name | EVR 2-8/EVO 100-102 |
Serviceable | No |
Supply voltage [V] AC [max] | 230 V |
Supply voltage [V] AC [min] | 220 V |
Supply voltage 50Hz Max [V] | 230 V |
Supply voltage 50Hz Min [V] | 220 V |
Type designation | Solenoid valve |
UK RoHS compliance | Out of scope |
Valve operation | Servo-diaphragm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.549 Kilogram |
Net weight | 0.519 Kilogram |
Volume | 0.878 Liter |
Characteristic | Value |
---|---|
EAN | 5702428950428 |
Proposition 65 | Cancer and Reproductive Harm |