
Solenoid valve, EVO 101
032F2047
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
032F2047
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - 80 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | EACUA |
| China RoHS compliance | Out of scope |
| Coil | Yes |
| Coil connection | Cap |
| Coil type | BE230AS |
| Contains batteries | No |
| Cv value [gal/min] | 0.310 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Enclosure rating IP | IP20 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Frequency [Hz] | 50 Hz |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/4 in |
| Kv value [m³/h] | 0.270 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVO 101 Valve ODF-ODF 1/4in Multi 24 |
| Max. Working Pressure [bar] | 45.2 bar |
| Max. Working Pressure [psig] | 655 psig |
| MaxOPD[bar] 10W AC | 21 bar |
| Medium temperature range [°C] [max] | 105 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.000 bar |
| MOPD[bar/psi] | 21 bar |
| Orifice size [mm] | 3.30 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/4 in |
| Packing format | Multi pack |
| Power consumption | 10 W |
| Power consumption [W] 50Hz | 12.0 W |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVO 101 |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R125R134aR152aR22/R407CR23R290R32R404AR404A/R507AR407AR407CR407FR410AR448AR449AR450AR452AR507AR600aR744 |
| SCIP dossier no. | 52f475eb-6026-442a-932e-863e4660eac8 |
| SCIP dossier product name | EVR 2-8/EVO 100-102 |
| Serviceable | No |
| Supply voltage [V] AC [max] | 230 V |
| Supply voltage [V] AC [min] | 220 V |
| Supply voltage 50Hz Max [V] | 230 V |
| Supply voltage 50Hz Min [V] | 220 V |
| Type designation | Solenoid valve, Solder |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.484 Kilogram |
| Net weight | 0.433 Kilogram |
| Volume | 0.854 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422080664 |
| Proposition 65 | Cancer and Reproductive Harm |