
Solenoid valve, EVG 2
032F6600
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
032F6600
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 9.0 mm |
| Ambient temperature | -20 - 55 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | EACUA |
| Coil | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Fluid Group | 12 |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/4 in |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVG 2 Solenoid Valve ODF 1/4in M/24 |
| Max. Working Pressure [bar] | 45.0 bar |
| Max. Working Pressure [psig] | 653 psig |
| MaxOPD[bar] 7W AC | 26 bar |
| MaxOPD[psi] 7W AC | 376 psi |
| Medium temperature range [°C] [max] | 120 °C |
Characteristic | Value |
|---|---|
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 248 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.000 bar |
| MinODP [psi] | 0.000 psi |
| MOPD[bar/psi] | Coil Dependent |
| Orifice size [mm] | 2.30 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/4 in |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVG 2 |
| Quantity per packing format | 24 pc |
| Refrigerants | R1234ze(E)R134aR22/R407CR290R404A/R507AR452AR513AR600R600a |
| Serviceable | No |
| Type designation | Solenoid valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.095 Kilogram |
| Net weight | 0.05 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.924 Liter |
| EAN/UPC | 5715255046295 |