Solenoid valve, EVUL 4, Solder, ODF, Function: NC
032F8233
Body material: Stainless steel, Kv value [m³/h]: 0.500, Packing format: Industrial pack
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: EVUL, EVUL
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 9.0 mm |
Ambient temperature | -40 - Coil dependend |
Approval | EACLLC CDC TYSKUR |
Body material | Stainless steel |
China RoHS compliance | Yes exceed limitations |
Coil | No |
Cv value [gal/min] | 0.600 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a)6(c) |
Function | NC |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [mm] | 12.00 mm |
Kv value [m³/h] | 0.500 m³/h |
Manual operation option | No |
Material Description | EVUL 4 Solenoid valve,12mm ODF I-pack 40 |
Max. Working Pressure [bar] | 90.0 bar |
Max. Working Pressure [psig] | 1305 psig |
Medium temperature range [°C] [max] | 105 °C |
Characteristic | Value |
---|---|
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.020 bar |
MOPD[bar/psi] | Coil Dependend |
Outlet connection type | Solder, ODF |
Outlet size [mm] | 12.00 mm |
Packing format | Industrial pack |
Product accessories | Solenoid valve accessories |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Product Type | EVUL 4 |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R1270R134aR22/R407CR23R290R32R404A/R507AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR513AR513BR515AR515BR516AR600R600aR744 |
Serviceable | No |
Type designation | Solenoid valve, Solder |
UK RoHS compliance | Out of scope |
UL approved refrigerants | R1233zd(E)R134aR22R23R404AR407AR407CR407FR407HR410AR422BR422DR438AR448AR449AR449BR450AR452AR463AR507AR513AR513BR515AR515BR516AR744 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.072 Kilogram |
Net weight | 0.061 Kilogram |
Volume | 0.38 Liter |
Characteristic | Value |
---|---|
EAN | 5702428869508 |
Proposition 65 | Cancer and Reproductive Harm |