EVT
EVT high pressure range is a direct or servo operated solenoid valve specially designed to fit into CO2 transcritical refrigeration systems.
They can be applied in following applications:
Features and benefits
- Direct and servo operated mini piston solenoid valve with compact construction
- Simple and fast mounting of Danfoss clip-on coil
- Designed for media temperature up to 150 °C
- Working pressure up to 140 bar with standard coils
- Copper solder connections for brazing
- Body material in ECO brass (lead free < 0.1%)
- Stainless steel connections for Swagelok fittings
- Robust design ensures long lifetime
- Supplied in version normally closed (NC)
- In accordance with