Solenoid valve, EVRST 20
032F3214
Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Manual operation option: No, Cv value [gal/min]: 5.2, Kv value [m³/h]: 4.5
032F3214
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Ambient temperature | -40 - 80 °C |
| Ambient temperature range [°F] [max] | 175 °F |
| Ambient temperature range [°F] [min] | -40 °F |
| Approval | EACUA |
| Body material | Stainless steel |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil | No |
| Connection material | Stainless steel |
| Contains batteries | No |
| Cv value [gal/min] | 5.200 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Function | NC |
| Inlet connection standard | EN 10220 |
| Inlet connection type | Butt weld |
| Inlet size [in] | 1 in |
| Kv value [m³/h] | 4.500 m³/h |
| Manual operation option | No |
| Material Description | EVRST 20 Valve Weld con. 1in Singlep. |
| Max. Working Pressure [bar] | 50.0 bar |
| Max. Working Pressure [psig] | 725 psig |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 10W AC | 14 bar |
| MaxOPD[bar] 12W AC | 21 bar |
| MaxOPD[bar] 20W DC | 13 bar |
| Medium temp. range note | Defrost max 130°C/265°F |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.000 bar |
| Orifice size [mm] | 13.00 mm |
| Outlet connection standard | EN 10220 |
| Outlet connection type | Butt weld |
| Outlet size [in] | 1 in |
| Packing format | Single pack |
| Parts Program name | EVRS / EVRST |
| Product accessories | Solenoid valve accessories |
| Product group | Solenoid valves |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRST 20 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| Serviceable | Solenoid valve spare parts |
| Type designation | Solenoid valve |
| Valve operation | Direct |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.007 Kilogram |
| Net weight | 1.822 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428255882 |