Danfoss logo
Solenoid valve, EVRST 15 solenoid valve - sizes 10, 15 and 20_032F3213

Solenoid valve, EVRS 10

032F3082

Function: NC, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Manual operation option: Yes, Cv value [gal/min]: 1.7, Kv value [m³/h]: 1.5

Product specifications

Characteristic
Value
Actuator system [mm]13.5 mm
Ambient temperature-40 - 80 °C
Ambient temperature range [°F] [max]175 °F
Ambient temperature range [°F] [min]-40 °F
ApprovalEACUA
Body materialStainless steel
China RoHS complianceYes
China RoHS exemption clauseNo
CoilNo
Connection materialStainless steel
Contains batteriesNo
Cv value [gal/min]1.700 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes
EU RoHS exemption clauseNo
Flow direction indicatorEmbossed 1-way arrow
FunctionNC
Inlet connection standardEN 10220
Inlet connection typeButt weld
Inlet size [in]1/2 in
Kv value [m³/h]1.500 m³/h
Manual operation optionYes
Material DescriptionEVRS 10 Valve Weld con. 1/2in Singlep.
Max. Working Pressure [bar]50.0 bar
Max. Working Pressure [psig]725 psig
Characteristic
Value
MaxOPD[bar] 10W AC21 bar
MaxOPD[bar] 12W AC25 bar
MaxOPD[bar] 20W DC18 bar
Medium temp. range noteDefrost max 130°C/265°F
Medium temperature range [°C] [max]105 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]221 °F
Medium temperature range [°F] [min]-40 °F
MinODP [bar]0.050 bar
Orifice size [mm]18.00 mm
Outlet connection standardEN 10220
Outlet connection typeButt weld
Outlet size [in]1/2 in
Packing formatSingle pack
Parts Program nameEVRS / EVRST
Product accessoriesSolenoid valve accessories
Product groupSolenoid valves
Product lineIndustrial Refrigeration
Product nameSolenoid valve
Product TypeEVRS 10
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744
ServiceableSolenoid valve spare parts
Type designationSolenoid valve
Valve operationServo-diaphragm

General specifications

Characteristic
Value
Gross weight1.348 Kilogram
Net weight1.119 Kilogram
Characteristic
Value
Volume6.248 Liter
EAN/UPC5702422128533