Unloader flange valve, EVRF
027X0136
Unloader flange valve, Product Type: EVRF, Type designation: Block Valve
027X0136
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | EVRF NO BLOCK VALVE 220V 50/60HZ |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Unloader flange valve |
| Product Type | EVRF |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Block Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.98 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 2.612 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428490849 |
| Proposition 65 | Cancer and Reproductive Harm |