Solenoid valve, EVRB
032F6350
Function: NC, Inlet connection type: Thread, Outlet connection type: Thread, Manual operation option: No
032F6350
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 13.5 mm |
| Approval | EAC |
| Body material | Steel |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.130 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Thread |
| Inlet size [in] | G 1/4 |
| Kv value [m³/h] | 0.110 m³/h |
| Manual operation option | No |
| Material Description | EVRB with stop/chceck valve orifice �3 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| MaxOPD[bar] 10W AC | 40 bar |
| MaxOPD[bar] 20W DC | 21 bar |
Characteristic | Value |
|---|---|
| Module 1 | Stop/reg. valve |
| Module 2 | Filter |
| Module 3 | Solenoid valve |
| Module 4 | Sight glass |
| Module 5 | Stop/check valve |
| Orifice size [mm] | 3.00 mm |
| Outlet connection type | Thread |
| Outlet size [in] | G 1/4 |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRB |
| Quantity per packing format | 2 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22/R407CR23R404A/R507AR407AR410AR717 |
| SCIP dossier no. | f47df9c6-7c04-4d4d-b62f-125f4c031057 |
| SCIP dossier product name | EVRB |
| Serviceable | Solenoid valve spare parts |
| Type designation | Valve manifold |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.747 Kilogram |
| Net weight | 2.63 Kilogram |
| Volume | 2.236 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255156017 |
| Proposition 65 | Cancer and Reproductive Harm |