Solenoid valve, EVRB
027X0137
Type designation: Block Valve
027X0137
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | NC |
| Inlet connection type | Thread |
| Material Description | BLOCK SOL.VALVE EVRB 3.3MM**ONLY FOR YOR |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRB |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | f47df9c6-7c04-4d4d-b62f-125f4c031057 |
| SCIP dossier product name | EVRB |
| Type designation | Block Valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.62 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 4.425 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428490856 |
| Proposition 65 | Cancer and Reproductive Harm |