Danfoss logo
Solenoid valve, EVRA 3

Solenoid valve, EVRA 3

027X0320

Connection size [in]: 1/2 in, Connection type: Socket weld

Product specifications

Characteristic
Value
Body materialSteel
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Connection size [in]1/2 in
Connection standardASME B 16.11
Connection typeSocket weld
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
FunctionNC
Inlet connection typeSocket weld
Characteristic
Value
Material DescriptionEVRA 3, 1/2" SOC SOLENOID
Packing formatSingle pack
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameSolenoid valve
Product TypeEVRA 3
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product nameEVRA EVRAT
Type designationSolenoid

General specifications

Characteristic
Value
Gross weight1.58 Kilogram
Net weight0.007 Kilogram
Volume2.612 Liter
Characteristic
Value
EAN/UPC5702428905206
Proposition 65Cancer and Reproductive Harm