Solenoid valve, EVRA 25
027X0285
Function: Solenoid valve, Connection size [in]: 1 in, Connection type: Socket weld
027X0285
Product specifications
Characteristic | Value |
|---|---|
| Body material | Steel |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Connection size [in] | 1 in |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Function | Solenoid valve |
| Inlet connection type | Socket weld |
Characteristic | Value |
|---|---|
| Material Description | EVRA 25 Solenoid w/FA 1"SW Flgs |
| Packing format | Single pack |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVRA 25 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| SCIP dossier no. | d38f86ba-12bb-4e70-8d9f-ec3fd58b7365 |
| SCIP dossier product name | EVRA EVRAT |
| Type designation | Solenoid |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.48 Kilogram |
| Net weight | 5.431 Kilogram |
| Volume | 15.183 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428835305 |
| Proposition 65 | Cancer and Reproductive Harm |