Danfoss logo
Solenoid valve, EVRA 3

Solenoid valve, EVRA 3

027X0138

Connection size [in]: 3/8 in, Connection type: NPT

Product specifications

Characteristic
Value
Body materialSteel
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
Connection size [in]3/8 in
Connection typeNPT
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
FunctionNC
Inlet connection typeNPT
Characteristic
Value
Material DescriptionEVRA 3 3/8" FPT FLGS
Packing formatSingle pack
Product groupRegionally specified kits
Product lineIndustrial Refrigeration
Product nameSolenoid valve
Product TypeEVRA 3
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
SCIP dossier no.d38f86ba-12bb-4e70-8d9f-ec3fd58b7365
SCIP dossier product nameEVRA EVRAT

General specifications

Characteristic
Value
Gross weight1.58 Kilogram
Net weight0.007 Kilogram
Volume2.612 Liter
Characteristic
Value
EAN/UPC5702428490863
Proposition 65Cancer and Reproductive Harm