Solenoid valve, BV 1
006-3003
Solenoid valve, Product Type: BV 1, Inlet size [mm]: 15, Packing format: Single pack, Quantity per packing format: 1
006-3003
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Coil | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Inlet size [mm] | 15.00 mm |
| Manual operation option | Yes |
| Material Description | Block valve BV1 DN15 |
| Max. Working Pressure [bar] | 28.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 400 psig |
| MaxOPD[bar] 12W AC | 21 bar |
| MaxOPD[bar] 20W DC | 16 bar |
| Packing format | Single pack |
| Product group | Solenoid valves |
| Product line | Industrial Refrigeration |
| Product name | Solenoid valve |
| Product Type | BV 1 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| With insulation shell (EF014519) | FALSE |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.676 Kilogram |
| Net weight | 3.64 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 5.124 Liter |
| EAN/UPC | 5702428007603 |