ICF
Based on advanced technology the ICF valve station incorporates several functions in one housing, which can replace a series of conventional mechanical, electro-mechanical and electronically operated valves.This valve station not only provides a number of advantages in the design phase of a refrigeration plant but also in the installation, service and maintenance.The ICF valve stations are designed for low and high pressure refrigerants and can be used in pumped liquid lines, liquid injection lines, liquid drain lines and hot gas lines.Supplied as a complete assembly, it is fully tested at high pressure and its functions are tested under factory controlled conditions.One code number equals one application solution.