Danfoss logo
SREG-SA 32 A ANG

Hand operated regulating valve, SREG-SB25

148B7782

Outlet connection size [mm]: 25, Inlet connection size [mm]: 25, Inlet connection type: Butt weld, Outlet connection type: Butt weld, Max. Working Pressure [bar]: 40, Equipment: Cap

Product specifications

Characteristic
Value
ApprovalLLC CDC TYSK
Body materialSteel
CE markNo
China RoHS complianceYes
Colour PaintGray
Connection materialSteel
Connection standardASME B 36.10M SCHEDULE 80
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EquipmentCap
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(b)
Fluid Group1
Inlet connection size [in]1 in
Inlet connection size [mm]25.00 mm
Inlet connection typeButt weld
Material DescriptionSREG-SB 25 A ANG valve cap PS40
Max. Working Pressure [bar]40.0 bar
Max. Working Pressure [psig]580 psig
Characteristic
Value
Outlet connection size [in]1 in
Outlet connection size [mm]25.0 mm
Outlet connection typeButt weld
Packing formatSingle pack
PED categoryArt. 4, par. 3
Product descriptionHand Regulating Valve
Product groupShut-off and regulating valves
Product lineIndustrial Refrigeration
Product nameHand operated regulating valve
Product TypeSREG-SB25
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR134aR22R404AR507AR717
SCIP dossier no.55f5b9aa-48ca-4208-ab7f-f1bcdea2e0b1
SCIP dossier product nameSREG-SA -SB
Temperature range [°C] [max]150 °C
Temperature range [°C] [min]-50 °C
Temperature range [°F] [max]302 °F
Temperature range [°F] [min]-58 °F

General specifications

Characteristic
Value
Gross weight1.087 Kilogram
Net weight0.95 Kilogram
Characteristic
Value
Volume4.486 Liter
EAN/UPC5715255111870