Danfoss logo
SREG-SA / SREG-SB-product-category

SREG-SA / SREG-SB

SREG-SA and SREG-SB are angleway and straightway hand operated regulating valves, which act as normal shut-off valves in closed position.
The valves are available in two different versions – SREG-SA and SREG-SB designed for regulation purposes in liquid and expansion lines.
The valves are designed to meet the strict quality requirements on refrigerating installations specified by the international classification societies and are carefully designed to present favorable flow conditions and accurate linear characteristics.

Features and benefits

  • Designed to ensure perfect regulation
  • Easy to disassemble for inspection and possible repair
  • Max. operating pressure: 40 bar (580 psig)
  • Temperature range: -50 °C to +150 °C (-58 °F to +302 °F)
  • Acts as a normal shut-off valve in closed position
  • Exact capacity and setting of the valve can be calculated for all refrigerants by means of Coolselector®2 (Danfoss calculation and selection software)