Danfoss logo
HFI-product-category

HFI

HFI is a high pressure float valve with internal liquid measuring device. The float valve is designed for direct flange mounting or welding on to plate heat exchanger type condensers as illustrated in Figure: Plate heat exchanger.
HFI is direct acting, therefore no differential pressure is required to activate the valve.

HFI is robust and reliable due to its simple design. The float valve is equipped with a purge valve for purging non condensable gases e.g. air from the top of the valve housing. This feature is also useful if the valve has to be serviced.
The HFI is available with two external connections on the housing for drainage and pressure equalizations.

Features and benefits

  • Designed for direct flange mounting on to plate heat exchanger type condensers
  • Can be mounted directly on vessels
  • Temperature range: -50 °C – +80 °C (-58 °F – +176 °F)
  • Equipped with purge valve for purging non condensable gasses
  • Available with external connections for drainage and pressure equalizations
  • Maximum operating pressure is 25 bar (363 psig)
  • Suitable for R717 (ammonia), HCFC and HFC with a density of 500 through 700 kg/m3 (31.21 - 43.70 lb/ft3). For densities outside this range please contact your local Danfoss sales company.
  • Housing i.e. shell and flange are made of special steel approved for low temperature application