
Temperature regulating valve, ORV 50
027X0315
Connection size [in]: 2 in, Connection type: Socket weld
027X0315
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 2 in |
| Connection standard | ASME B 16.11 |
| Connection type | Socket weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Threeway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | ORV 50 SOC H2 60°C/140°F |
| Packing format | Single pack |
Characteristic | Value |
|---|---|
| Product description | Oil Regulating valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Temperature regulating valve |
| Product Type | ORV 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744 |
| Temperature setting [°C] | 60 °C |
| Temperature setting [°F] | 140 °F |
| Type designation | Thermostat 60°C/140°F |
| Valve housing type | H2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 9.18 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 24.871 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428895156 |
| Proposition 65 | Cancer and Reproductive Harm |