Danfoss logo
KVS-product-category

KVS

KVS is a series of electronic suction modulating valves for AC transport and refrigeration applications.
Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver.
With an EKC 368 controller (current driver) and an AKS sensor placed in the media to be controlled, an accuracy better than ± 0.5K can be obtained.
The balanced design provides bi–flow operation as well as solenoid shut-off function in both flow directions at MOPD 33 bar (478 psig).

Features and benefits

  • Biflow
  • High resolution for precise control
  • Wide range for all common refrigerants R22, R134a, R404A, R407A, R407C, R407F, R422B, R422D, R438A, R448A, R449A, R450A, R452A, R507, R513A, R410A, R1234ze and other refrigerants
  • Balanced port design (KVS 42)
  • Solenoid tight shut-off
  • Low power consumption
  • Corrosion resistant design external as well as internal
  • Cable and connector assemblies as accessories
  • For manual operation and service of KVS valves an AST–g service driver is available, For further information please contact Danfoss (Commercial Refrigeration & Air Conditioning Controls)