KVS
KVS is a series of electronic suction modulating valves for AC transport and refrigeration applications. Accurate temperature or pressure control is obtained by modulating the refrigerant flow in the evaporator with a current or voltage driver. With an EKC 368 controller (current driver) and an AKS sensor placed in the media to be controlled, an accuracy better than ± 0.5K can be obtained. The balanced design provides bi-flow operation as well as solenoid shut-off function in both flow directions at MOPD 33 bar (478 psig).
Features and benefits
- Biflow, High resolution for precise control.
- Wide range for all common refrigerants R22,R134a, R404A, R407A, R407C, R407F, R422B,R422D, R438A, R448A, R449A, R450A, R452A,R507, R513A, R410A, R1234ze and otherrefrigerants, Balanced port design (KVS 42).
- Solenoid tight shut-off. Low power consumption.
- Corrosion resistant design external as well as internal.
- Cable and connector assemblies as accessories.
- For manual operation and service of KVS valves an AST-g service driver is available.For further information please contact Danfoss(Commercial Refrigeration & Air ConditioningControls).