CTR
The CTR is an electrically operated 3-way valve designed specifically for operation in CO2 systems with heat reclaim. CTR is designed to allow full proportional control of the surplus heat from compressor pack into the heat exchanger of trans critical heat reclaim solutions. The proportional control of the CTR ensures that the exact amount of heat required is available at any time, and the possibility to operate smoothly in changeover sitiuations allowing for stable control. The typical application for the CTR is a Pack/ rack system in food retail application working with trans critical CO2. Heat reclaim is the current most attractive energy advantage of trans critical CO2. Even as trans critical CO2 systems are on par or outperform traditional HFC installations on energy performance, this also ensures the possibility to supply high quality heat to be exploited. Heat reclaim is seeing an increased deployment and becoming a norm in most trans critical CO2 retail installations today
Products shown: 0