Danfoss logo
KVL-product-category

KVL

Crankcase pressure regulator type KVL is fitted in the suction line ahead of the compressor. KVL protects the compressor motor against overload during start-up after long standstill periods or after defrost periods (high pressure in evaporator).

Features and benefits

  • Accurate, adjustable pressure regulation
  • Wide capacity and operating ranges
  • Pulsation damping design
  • Stainless steel bellows
  • Compact angle design for easy installation in any position
  • “Hermetic” brazed construction
  • Available in a wide size range of flare and ODF solder types
  • KVL 12 – KVL 22: may be used in the following EX range: category 3 (Zone 2)