Danfoss logo
KVD-product-category

KVD

KVD is a modulating receiver pressure regulator. It opens on falling receiver pressure and bypasses hot gas to maintain the receiver pressure at the regulator setting (adjustable).

KVD and KVR form a regulating system, used to maintain constant and adequately high condensing and receiver pressure in plant with heat–recovery, and in refrigeration and air conditioning plant with air - cooled condensers.

Features and benefits

  • Accurate, adjustable pressure regulation
  • Wide capacity and operating range
  • Pulsation damping design
  • Stainless steel bellows
  • Compact angle design for easy installation in any position
  • “Hermetic” brazed construction
  • 1⁄4 in. Schrader valve for pressure testing
  • Available with flare and ODF solder connections
  • Can be used as a relief valve from high pressure to suction side
  • May be used in the following EX range: Category 3 (Zone 2)