Receiver pressure regulator, KVD 12
034L0171
Inlet size [mm]: 12, Outlet size [mm]: 12, Inlet connection type: Flare, Outlet connection type: Flare, Kv value [m³/h]: 1.75, Max. Working Pressure [bar]: 28
034L0171
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDEACLLC CDC TYSKRoHSRoHS China |
| Approval file name | REFRIGERANT VALVE 53R0 |
| China RoHS compliance | Yes |
| Contains batteries | No |
| Cv value [gal/min] | 2.020 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Equipment | Schrader valve access port |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [psig] | 145.0 psig |
| Flow direction indicator | Engraved 1-way arrow |
| Inlet connection type | Flare |
| Inlet size [in] | 1/2 in |
| Inlet size [mm] | 12.00 mm |
| Kv value [m³/h] | 1.750 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | KVD 12 Receiver Pres. Reg. M/12 |
| Max. test pressure [bar] | 31.0 bar |
| Max. test pressure [psig] | 450.0 psig |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 406 psig |
| Medium temperature range [°C] [max] | 130 °C |
| Medium temperature range [°C] [min] | -45 °C |
| Medium temperature range [°F] [max] | 266 °F |
Characteristic | Value |
|---|---|
| Medium temperature range [°F] [min] | -49 °F |
| Oil free refrigerants | R1234ze(E)R513A |
| Other RoHS documentation | EAEU RoHS |
| Outlet connection type | Flare |
| Outlet size [in] | 1/2 in |
| Outlet size [mm] | 12.00 mm |
| Packing format | Multi pack |
| Product accessories | No |
| Product group | Press. and temp. regul. valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Receiver pressure regulator |
| Product Type | KVD 12 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R134aR22R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR454AR454CR455AR507AR513AR515BR516A |
| Regulation range [bar] [max] | 20.0 bar |
| Regulation range [bar] [min] | 3.0 bar |
| Regulation range [psig] Pe [max] | 290.00 psig |
| Regulation range [psig] Pe [min] | 44.00 psig |
| SCIP dossier no. | 842c526f-b213-4baa-869c-a91bb999a318 |
| SCIP dossier product name | KV |
| Serviceable | KV valves spare parts |
| UL approved refrigerants | R134aR22R404AR407AR407CR407FR407HR422BR422DR448AR449AR449BR450AR452AR507AR513AR515B |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.484 Kilogram |
| Net weight | 0.425 Kilogram |
| Volume | 1.18 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428411318 |
| Proposition 65 | Cancer and Reproductive Harm |