KVD
KVD is a modulating receiver pressure regulator. It opens on falling receiver pressure and bypasses hot gas to maintain the receiver pressure at the regulator setting (adjustable). KVD and KVR form a regulating system, used to maintain constant and adequately high condensing and receiver pressure in plant with heat-recovery, and in refrigeration and air conditioning plant with air-cooled condensers
Features and benefits
- Accurate, adjustable pressure regulation
- Wide capacity and operating range
- Pulsation damping design
- Stainless steel bellows
- Compact angle design for easy installation inany position
- “Hermetic” brazed construction
- 1⁄4 in. Schrader valve for pressure testing
- Available with flare and ODF solderconnections
- Can be used as a relief valve from high pressure to suction side
- May be used in the following EX range:Category 3 (Zone 2)