Check valve, ICC 32
027X0370
Product description: Check Valve, Connection size [in]: 1 1/2 in, Connection standard: ASME B 36.10M SCHEDULE 40, Connection type: Butt weld
027X0370
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection size [in] | 1 1/2 in |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Further information | 0.3 bar/4.35 psi spring |
Characteristic | Value |
|---|---|
| Material Description | ICC 32 w/ 1-1/2” BW Eco-check valve |
| Packing format | Single pack |
| Parts included | Flange |
| Product description | Check Valve |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Check valve |
| Product Type | ICC 32 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.52 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 22.493 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424048082 |
| Proposition 65 | Cancer and Reproductive Harm |