Danfoss logo

Product types shown: 1

  • CVP / CVPP / CVC/ CVE / EVM / CVH category image

    CVP / CVPP / CVC/ CVE / EVM / CVH

    Pilot valves are intended for mechanical control of a main valve and are ready for direct installation in the top cover of the main valve.

    Small capacities can be controlled by the pilot valve directly without a main valve when installed in the matching CVH housing.

    The extensive range of Danfoss pilot valves include:• Constant-pressure pilot valve, type CVP• Differential-pressure pilot valve, type CVPP• Pressure-operated pilot valve with reference pressure connection, type CVC• Electronically operated constant-pressure pilot valve, type CVE• Solenoid pilot valve, type EVM (NC)• Solenoid pilot valve, type EVM (NO)• Housing, type CVH for pilot valves, for mounting in external pilot lines