Danfoss logo
NRV / NRVH-product-category

NRV / NRVH

NRV and NRVH piston type check valves are designed for installation in commercial refrigerating systems and in residential or industrial air conditioning plants. They are used to control the unidirectional flow of refrigerant so as to prevent backflow.

Features and benefits

  • Available in both straightway and angleway versions which is easy to connect
  • Hermetic tight design for solder versions with low risk of external leakage
  • Built-in damping piston that makes the valves suitable for installation in lines where pulsation can occur, e.g. in the discharge line from the compressor
  • NRVH type check valve is with stronger spring and it‘s recommended to use for compressors in parallel (i.e. power packs) where higher level of pulsation and vibration are expected
  • Low pressure drop during operation
  • Oversize connections provide flexibility in use

NRV refrigeration check valves

Optimized for use in liquid, suction and hot gas lines
The Danfoss NRV, NRVH and NRVT check valves are optimized for use in liquid, suction and hot gas lines in air conditioning applications to ensure correct flow direction. The NRVH valve is especially designed for systems where compressors are connected in parallel and the NRVT is designed for transcritical CO2 systems.

Product Highlights

  • The valves can be used for fluorinated refrigerants as well as CO2
  • Straightway and angleway versions are available
  • Supplied with flare and solder connections
  • Available with oversize connections for easy installation
  • NRVH is supplied with spring to Δp = 0.3 bar (4 psi)
  • NRVT is designed for a max. working pressure 140 bar / 2031 psig
Software
Coolselector®2: We did complex — you do awesome
Coolselector®2 features unbiased calculations for the selection of refrigeration and air conditioning components based on the user’s requirements or based on standard operating conditions.