
Check valve, OFC 80
020C5429
Connection material: Aluminum, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23, Used for product: TGS490; TTS700; TTS450; TGS380; TGS390; TGS520; TTS400
020C5429
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEcURus recognized |
| Ball valve ° (seen from elbow) | 0° |
| Body material | Aluminium |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.3 |
| Connection material | Aluminum |
| Contains batteries | No |
| Cv value [gal/min] | 312.000 gal/min |
| Design | Piston |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Ignition source assessment | No |
| Inlet connection type | Flange |
| Inlet size [in] | 2 1/8 in |
| Inlet size [mm] | 54.00 mm |
| Kv value [m³/h] | 270.000 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | OFC 80 Check valve |
| Max. Working Pressure [bar] | 23.0 bar |
| Max. Working Pressure [psig] | 334 psig |
| Min. Pressure drop [bar] | 0.005 bar |
| Min. Pressure drop [psi] | 0.07 psi |
Characteristic | Value |
|---|---|
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
| Outlet connection type | Flange |
| Outlet size [in] | 4 1/8 in |
| Outlet size [mm] | 105.00 mm |
| Packing format | Single pack |
| Parts included | 2 flange kits |
| PED category | I |
| Product accessories | Check valve accessories |
| Product group | Check valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Check valve |
| Product Type | OFC 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234ze(E)R134aR513AR515B |
| SCIP dossier no. | a7d4344b-ba97-4b6f-9f6f-78899065c5b4 |
| SCIP dossier product name | OFC |
| Serviceable | Check valve spare parts |
| Side port quantity [pc] | 2 pc |
| Spring color | Blue |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approval file name | SA7200 |
| UL approved refrigerants | R1234ze(E)R134aR513AR515B |
| Used for product | TGS380TGS390TGS490TGS520TTS400TTS450TTS700 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 14.088 Kilogram |
| Net weight | 8.02 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 67.773 Liter |
| EAN/UPC | 5715255043577 |