Danfoss logo
DIM020C5423

Check and Stop valve, OFC 80B

020C5423

Connection material: Aluminum, Direction: Angleway, Inlet connection type: Flange, Max. Working Pressure [bar]: 23, Used for product: TGS490; TTS700; TTS450; TGS380; TGS390; TGS520; TTS400

Product specifications

Characteristic
Value
ApprovalCEcURus recognized
Ball valve ° (seen from elbow)0°
Body materialAluminium
China RoHS complianceYes with exemptions
China RoHS exemption clause7.3
Connection materialAluminum
Contains batteriesNo
Cv value [gal/min]312.000 gal/min
DesignPiston
DG Indicator ProfileNot relevant for dangerous goods
DirectionAngleway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Flow directionSingle-flow
Flow direction indicatorEmbossed 1-way arrow
Fluid Group2
Ignition source assessmentNo
Inlet connection typeFlange
Inlet size [in]2 1/8 in
Inlet size [mm]54.00 mm
Kv value [m³/h]270.000 m³/h
Lubricants compatibilityOilfree applications
Material DescriptionOFC 80B Check and stop valve
Max. Working Pressure [bar]23.0 bar
Max. Working Pressure [psig]334 psig
Min. Pressure drop [bar]0.005 bar
Min. Pressure drop [psi]0.07 psi
Oil free refrigerantsR1234ze(E)R134aR513AR515B
Characteristic
Value
Outlet connection typeFlange
Outlet size [in]4 1/8 in
Outlet size [mm]105.00 mm
Packing formatSingle pack
Parts included2 flange kits
PED categoryI
Product accessoriesCheck valve accessories
Product groupCheck valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameCheck and Stop valve
Product TypeOFC 80B
Quantity per packing format1 pc
REACH Candidate List substancesLead (CAS no. 7439-92-1)
RefrigerantsR1234ze(E)R134aR513AR515B
SCIP dossier no.a7d4344b-ba97-4b6f-9f6f-78899065c5b4
SCIP dossier product nameOFC
ServiceableCheck valve spare parts
Side port connection typeDUAL
Side port quantity [pc]2 pc
Spring colorBlue
Temperature range [°C] [max]100 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]212 °F
Temperature range [°F] [min]-40 °F
UL approval file nameSA7200
UL approved refrigerantsR1234ze(E)R134aR513AR515B
Used for productTGS380TGS390TGS490TGS520TTS400TTS450TTS700

General specifications

Characteristic
Value
Gross weight17 Kilogram
Net weight13.179 Kilogram
Volume67.773 Liter
Characteristic
Value
EAN/UPC5715255034827
Proposition 65Cancer and Reproductive Harm