Check valve, OFC 80C
020C0034
Connection material: Aluminium, Direction: Angleway, Max. Working Pressure [bar]: 23, Used for product: TTH375; TTS350; TTS300; TGS230; TGH285; TGS310
020C0034
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEcURus recognized |
| Ball valve ° (seen from elbow) | 0° |
| Body material | Aluminium |
| Connection material | Aluminium |
| Cv value [gal/min] | 312.000 gal/min |
| Design | Piston |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Ignition source assessment | No |
| Kv value [m³/h] | 270.000 m³/h |
| Lubricants compatibility | Oilfree applications |
| Material Description | OFC 80C Check valve |
| Max. Working Pressure [bar] | 23.0 bar |
| Max. Working Pressure [psig] | 334 psig |
| Min. Pressure drop [bar] | 0.005 bar |
| Min. Pressure drop [psi] | 0.07 psi |
| Oil free refrigerants | R1234ze(E)R134aR513AR515B |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Parts included | OFC o-ring kit |
| PED category | I |
| Product accessories | Check valve accessories |
| Product group | Check valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Check valve |
| Product Type | OFC 80C |
| Quantity per packing format | 1 pc |
| Refrigerants | R1234ze(E)R134aR513AR515B |
| Serviceable | Check valve spare parts |
| Spring color | Red |
| Temperature range [°C] [max] | 100 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 212 °F |
| Temperature range [°F] [min] | -40 °F |
| UL approval file name | SA7200 |
| UL approved refrigerants | R1234ze(E)R134aR513AR515B |
| Used for product | TGH285TGS230TGS310TTH375TTS300TTS350 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.36 Kilogram |
Characteristic | Value |
|---|---|
| Net weight | 7.36 Kilogram |