4-way reversing valve, STF-0306G3
061L1336
Medium temperature range [°C]: -20 - 120, MaxOPD [bar]: 31.0, MinODP [bar]: 3.000, Suction conn size [in]: 3/4, Discharge conn size [in]: 1/2, Design config. Style: E
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: STF
Product specifications
Characteristic | Value |
---|---|
Ambient temperature range [°C] [max] | 55 °C |
Ambient temperature range [°C] [min] | -20 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval | CEUKCAVDE |
Cap condition 1 [°C] | 0°C sub-cooling38°C condensing5°C evaporating5°C super-heat |
Cap condition 2 [°C] | 54,4 °C condensing5°C sub-cooling5°C super-heat7,2°C evaporating |
Cap R407C@Δp:0.1bar(cond1)[kW] | 8.73 kW |
Cap R407C@Δp:0.1bar(cond2)[kW] | 8.06 kW |
Cap R407C@Δp:0.2bar(cond1)[kW] | 12.29 kW |
Cap R407C@Δp:0.2bar(cond2)[kW] | 11.34 kW |
Cap R410A@Δp:0.1bar(cond1)[kW] | 10.69 kW |
Cap R410A@Δp:0.1bar(cond2)[kW] | 9.63 kW |
Cap R410A@Δp:0.2bar(cond1)[kW] | 15.08 kW |
Cap R410A@Δp:0.2bar(cond2)[kW] | 13.59 kW |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Coil | No |
Design config. Style | E |
DG Indicator Profile | Not relevant for dangerous goods |
Discharge conn size [in] | 1/2 |
Discharge conn size [mm] | 12.95 mm |
Discharge conn type | FEMALE |
EU RoHS compliance | Out of scope |
Evap/cond conn size [in] | 3/4 |
Evap/cond conn size [mm] | 19,2 |
In scope of WEEE and contain batteries | No |
Material Description | STF 4-Way Rev. Valve 0425G3 I/24 |
Characteristic | Value |
---|---|
Max. Leakage [cm³/min] | 1500 cm³/min |
MaxOPD [bar] | 31.0 bar |
MaxOPD [psig] | 450 psig |
Medium temperature range [°C] [max] | 120 °C |
Medium temperature range [°C] [min] | -20 °C |
Medium temperature range [°F] [max] | 248 °F |
Medium temperature range [°F] [min] | -4 °F |
MinODP [bar] | 3.000 bar |
MinODP [psi] | 44.000 psi |
Packing format | Industrial pack |
Process connection material | Copper |
Product group | 4-way reversing valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | 4-way reversing valve |
Product Type | STF |
Quantity per packing format | 24 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants | R134aR22R404AR407CR410A |
SCIP dossier no. | f8fe2fb6-0750-4373-b03a-5b5988b72210 |
SCIP dossier product name | Four-way valve(1) |
Shock resistance standard | JIS C 60068-2-27 |
Suction conn size [in] | 3/4 |
Suction conn size [mm] | 19.20 mm |
Type designation | STF-0306G3 |
UK RoHS compliance | Out of scope |
Vibration stability [m/s²] | 19.6 m/s² |
Vibration test standard | JIS C 60068-2-6 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.441 Kilogram |
Net weight | 0.37 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.756 Liter |
EAN | 5702428531856 |