Danfoss logo
KPU-product-category

KPU

The KPU Thermostats are temperature controlled electrical switches, which are applied for regulation and safety monitoring of refrigeration and air conditioning systems.
KPU sensors are available with vapor charge or with adsorption charge. The Thermostats with adsorption charge are widely used to give frost protection, while vapor charged sensors are used where small differential is required.
​​​​​​​All KPU Thermostats have a single pole double throw (SPDT) contact system. The position of the switch depends on the thermostat setting and the bulb temperature.

Features and benefits

  • Wide temperature regulating range allows use in low, medium, and high temperature refrigeration application and air-conditioning systems
  • Snap-action electrical contacts minimize chatter, bounce and wear, and ensure long-term electricaland mechanical reliability
  • Fingertip manual trip feature allows contact function testing without tools
  • Easily replaces other manufacturers’ thermostats
  • Ultra-short bounce time
  • Long operating lifetime
  • Vibration and shock resistant
  • SPDT switch allows NC or NO function option as well as alarm capability
  • Automatic and manual reset versions available