Danfoss logo
KP-product-category

KP

KP pressure switches play a crucial role in safeguarding refrigeration systems by preventing excessively high discharge pressures, low suction pressures, and controlling the start/stop functions of compressors. Additionally, they efficiently operate air-cooled condenser fans. With their excellent electro-mechanical functionality, KP switches deliver accurate and reliable performance. Featuring a single-pole switch changeover (SPDT), they can directly control single-phase AC motors up to 2 kW, making them a dependable choice for diverse refrigeration applications.