Danfoss logo
KP-E-product-category

KP-E

KP-E pressure switches for use in refrigeration and air conditioning systems are equipped with SPDT gold plated contacts and stainless steel bellows. The high pressure switches are equipped with failsafe double bellows, whereas the low pressure switches are equipped with reduced bellow travel to enhance bellows life time. KP-E pressure switches are used to protect against excessively low suction pressure or excessively high discharge pressure. KP-E pressure switches for HCFC, HFC and HC refrigerants are equipped with 1/4 in solder connection to ensure a hermetic installation.