Danfoss logo
Liquid level switches-product-category

Liquid level switches

Product types shown: 2

  • LLS 4000 / LLS 4000U category image

    LLS 4000 / LLS 4000U

    The LLS 4000/4000U liquid level switch is designed to detect the state (gas or liquid) of the refrigerant in front of the sensing head, while installed in a wide range of refrigeration applications.
    The LLS level switch comes in 2 variants, LLS 4000 and LLS 4000U. They are identical except for the connector thread interface to the system. The LLS 4000 is provided with G 3⁄4” thread, while the LLS 4000U is provided with NPT 3⁄4” thread.

    The LLS 4000/4000U liquid level switch is based on the proven reflectometry measuring technology (microwave level measurement) adapted specifically for the new LLS 4000/4000U switch.
    LLS 4000/4000U liquid level switches can be used to control the liquid level of many different refrigerants in vessels, accumulators, receivers, standpipes, etc. The switches are normally installed in a pair of two, controlling the upper liquid level and the lower liquid level.

    The level switch includes a relay that switches by change in refrigerant state. The on site configuration of the LLS allows the normally open/closed relay setting depending on the desired correlation.
    For SIL applications a SIL2 version is available with blocked configuration (not configurable).
    All configuration and readings from the LLS switch are performed through Bluetooth and a downloadable special Danfoss app.