ACB / CCB
Pressure controls ACB and CCB are compact disc type pressure switches with fixed setpoints for long-standing use in refrigeration and air conditioning systems. They provide automatic or manual reset limit protection. The small size, lightness and high degree of protection means that it can be mounted directly on the refrigeration systems. The cartridge switch is available with different pressure settings and pressure connections to suit customer requirements. All these features reduce installation costs and save space.