Cartridge pressure switch, ACB, 17.20 bar, 13.80 bar
061F8335
Higher activ. pressure [bar]: 17.20, Lower activ. pressure [bar]: 13.80, Reset function: Auto, Contact function: SPST(NO), Pressure connection type: Solder, ODM, Pressure connection size: 1/4 in, Electrical connection: Spade connectors, Enclosure rating IP: IP40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: ACB / CCB
Product specifications
Characteristic | Value |
---|---|
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -30 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -20 °F |
Approval | C UL US UL873CE 0035TÜV |
Burst pressure [bar] | 200.0 bar |
Burst pressure [psig] | 2900 psig |
CE evaluated | Yes |
China RoHS compliance | Yes exceed limitations |
Contact function | SPST(NO) |
Contact rating | AC=6 A, 250 V |
DG Indicator Profile | Not relevant for dangerous goods |
Electrical connection | Spade connectors |
Enclosure rating IP | IP40 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Higher activ. pressure [bar] | 17.20 bar |
Higher activ. pressure [psi] | 249 psi |
Housing | Regular |
In scope of WEEE and contain batteries | No |
Lower activ. pressure [bar] | 13.80 bar |
Lower activ. pressure [psi] | 200 psi |
Lubricants compatibility | Oilfree applications |
Material Description | ACB Cartridge Switch 2UA70 I/300 |
Max. Working Pressure [bar] | 45.0 bar |
Max. Working Pressure [psig] | 653 psig |
Characteristic | Value |
---|---|
Medium temperature range [°C] [max] | 135 °C |
Medium temperature range [°C] [min] | -55 °C |
Medium temperature range [°F] [max] | 275 °F |
Medium temperature range [°F] [min] | -70 °F |
Mounting | Vertical +/- 45º |
Oil free refrigerants | R134aR513A |
Packing format | Industrial pack |
Pressure connection notes | Cu-tube (tip=3mm) |
Pressure connection size | 1/4 in |
Pressure connection size [mm] | 6.35 mm |
Pressure connection type | Solder, ODM |
Pressure range category | High pressure |
Product accessories | Switches accessories |
Product group | Switches and thermostats |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Cartridge pressure switch |
Product Type | ACB |
Quantity per packing format | 300 pc |
Refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
Reset function | Auto |
Serviceable | No |
Specification key | ACB-2UA70 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause | 18 |
UL approved refrigerants | R125R134aR22R404AR407CR407HR410AR438AR448AR449AR452AR513A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.024 Kilogram |
Net weight | 0.023 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.069 Liter |
EAN | 5702428262545 |