Danfoss logo
Sight glasses-product-category

Sight glasses

Danfoss SGP is a series of sight glasses for high pressure applications. SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants.SGP for food retail refrigeration is available with flare, solder and socket connections, and with and without moisture indicators.

Series of sight glasses for high pressure applications

Danfoss SGP is a series of sight glasses for high pressure applications. SGP is available in versions optimized for refrigerants with mineral oil e.g. HCFC, and in versions optimized for non-flammable HFC refrigerants.

SGP for food retail refrigeration is available with flare, solder and socket connections, and with and without moisture indicators.

 

Features and benefits

  • Good visibility to indicate flow conditions

  • Low leakage

  • Long service life

  • Extra safety with MWP 52 bar

  • Reliability of products ensures less leakage and long life time

  • Fast react indicator provides early warning to prevent excessive liquid

 


 

Application Development Centers

Partner up with us to prepare for the future. At our global Application Development Centers we offer a collaborative environment with expert support and state-of-the-art test facilities for refrigeration and air conditioning.

We are Engineering Tomorrow. Together. Today.

application-development-centers-danfoss.jpg

Read more about our ADCs

Product types shown: 4

  • SG / SGP category image

    SG / SGP

    Danfoss sight glasses, type SG/SGP, are installed after the filter drier in liquid line of refrigerating systems and in the compressor by using socket type, in order to observe property changes of the refrigerant (liquid/vapor) and to indicate the moisture level by colors.