RD
The RD refrigerant distributors distribute liquid refrigerants from the thermostaticexpansion valve to individual sections of the evaporator.
Note: The thermostatic expansion valve must have external pressure equalization.
Features and benefits
- A wide range of RD refrigerant distributors is available, covering the majority of customer demands
- RD design ensures a uniform distribution of refrigerant to each evaporator section
- Suitable for refrigerants R22, R134a, R404A, R407C, R507, R410A
- Maximum working pressure: MWP/PS 48 bar/700 psig